For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE HMOK HJOF - Screw-in sockets
Bill of material
GE HMOK 42 HJOF 20
DES
Identifier
GE HMOK 42 HJOF 20
G1
Thread G1
M 42 x 2
G2
Thread G2
1.11/16-12 UN
SW
Width across flats SW
50 mm
OR1
O-ring
38.6 x 2.9 mm
OR2
O-ring
29.87 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.